(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Small AC Motor SPEED CONTROLLER (UNIT TYPE) - DIGITAL

Small AC Motor SPEED CONTROLLER (UNIT TYPE) - DIGITAL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,933,595VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Unit Type Speed Controller does not have Reversible Motor.
·70 mm 15 W does not have Induction Motor "I" mark.
·Applied to 12 V motor
This product is a product with Separate Motor / Gear Head/Speed Controller. If you have any difficulties in selecting the specifications, Please Purchase after contacting us.
•Related keywords: SPG, Small AC Motor, Motor

Part Number
SUD06IA-V12
SUD06IC-V12
SUD06ID-V12
SUD06IE-V12
SUD15IA-V12
SUD15IB-V12
SUD15IC-V12
SUD15ID-V12
SUD15IE-V12
SUD15IX-V12
SUD25IA-V12
SUD25IC-V12
SUD25IE-V12
SUD40IA-V12
SUD40IC-V12
SUD40ID-V12
SUD40IE-V12
SUD60IA-V12
SUD60IC-V12
SUD60ID-V12
SUD60IE-V12
SUD90IA-V12
SUD90IC-V12
SUD90ID-V12
SUD90IE-V12
SUD715IA-V12
SUD715IC-V12
SUD715ID-V12
SUD715IE-V12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Output
(W)
Voltage
(V)
Rated Load
(rpm)
Frequency
(Hz)
Poles Operating Temperature Range
(℃)
Operating Humidity Range

2,933,595 VND

1 Piece(s) 7 Day(s) 611090-1700604-10 - 4085% or less (with no condensation)

2,933,595 VND

1 Piece(s) 7 Day(s) 610090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

2,989,890 VND

1 Piece(s) 7 Day(s) 620090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,221,325 VND

1 Piece(s) 7 Day(s) 6115-----

2,933,595 VND

1 Piece(s) 7 Day(s) 1511090-1700604-10 - 4085% or less (with no condensation)

2,989,890 VND

1 Piece(s) 7 Day(s) 1522090-1700604-10 - 4085% or less (with no condensation)

2,933,595 VND

1 Piece(s) 7 Day(s) 1510090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

2,989,890 VND

1 Piece(s) 7 Day(s) 1520090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,221,325 VND

1 Piece(s) 7 Day(s) 15115-----

3,283,875 VND

1 Piece(s) 7 Day(s) 15220 - 24090-1400----

2,933,595 VND

1 Piece(s) 7 Day(s) 2511090-1700604-10 - 4085% or less (with no condensation)

2,933,595 VND

1 Piece(s) 7 Day(s) 2510090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,221,325 VND

1 Piece(s) 7 Day(s) 25115-----

2,933,595 VND

1 Piece(s) 7 Day(s) 4011090-1700604-10 - 4085% or less (with no condensation)

2,933,595 VND

1 Piece(s) 7 Day(s) 4010090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

2,989,890 VND

1 Piece(s) 7 Day(s) 4020090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,221,325 VND

1 Piece(s) 7 Day(s) 40115-----

3,659,175 VND

1 Piece(s) 7 Day(s) 6011090-1700604-10 - 4085% or less (with no condensation)

3,659,175 VND

1 Piece(s) 7 Day(s) 6010090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,721,725 VND

1 Piece(s) 7 Day(s) 6020090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

4,034,475 VND

1 Piece(s) 7 Day(s) 60115-----

3,659,175 VND

1 Piece(s) 7 Day(s) 9011090-1700604-10 - 4085% or less (with no condensation)

3,659,175 VND

1 Piece(s) 7 Day(s) 9010090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,721,725 VND

1 Piece(s) 7 Day(s) 9020090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

4,034,475 VND

1 Piece(s) 7 Day(s) 90115-----

2,933,595 VND

1 Piece(s) 7 Day(s) 1511090-1700604-10 - 4085% or less (with no condensation)

2,933,595 VND

1 Piece(s) 7 Day(s) 1510090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

2,989,890 VND

1 Piece(s) 7 Day(s) 1520090-1400/90-170050 / 604-10 - 4085% or less (with no condensation)

3,221,325 VND

1 Piece(s) 7 Day(s) 15115-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Single Unit of Controller Motor Type Speed controller Power Supply Single phase
Environment Standard Electromagnetic Brakes, Clutches None