(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hexagonal nut【1-5,000 Pieces Per Package】

Hexagonal nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,159VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This product is a pack unit. Please Order after confirming the quantity of items.

Part Number
M6-8T-NUT
M6-10T-NUT
M6-SUS304
M8-8T-NUT
M8-10T-NUT
M8-SUS304
M10-8T-NUT
M10-10T-NUT
M10-SUS304
M12-8T-NUT
M12-10T-NUT
M12-SUS304
M14-8T-NUT
M14-10T-NUT
M14-SUS304
M16-8T-NUT
M16-10T-NUT
M16-SUS304
M18-8T-NUT
M18-10T-NUT
M18-SUS304
M20-8T-NUT
M20-10T-NUT
M20-SUS304
M22-8T-NUT
M22-10T-NUT
M22-SUS304
M24-8T-NUT
M24-10T-NUT
M24-SUS304
M27-10T-NUT
M27-SUS304
M30-10T-NUT
M30-SUS304
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Material Surface Treatment (Details) H H1 B C D h D1 Material Surface Treatment

367,951 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 6-Zinc Plating53.61011.59.80.491011Orange Color Plated Zinc

516,983 VND

11,000 Piece(s) 5 Day(s) 6--53.61011.59.80.49S45CBlack Stain Color Heat Treatment

7,964,099 VND

1 Pack(s)

5,000 Pieces Per Package

5,000 Pieces Per Package

5 Day(s) 6Stainless Steel-53.61011.59.80.49SUS304Cleaning

517,313 VND

5,000 Piece(s) 5 Day(s) 8-Zinc Plating6.55131512.50.411.71011Orange Color Plated Zinc

517,482 VND

5,000 Piece(s) 5 Day(s) 8--6.55131512.50.411.7S45CBlack Stain Color Heat Treatment

518,649 VND

2,000 Piece(s) 5 Day(s) 8Stainless Steel-6.55131512.50.411.7SUS304Cleaning

518,231 VND

2,200 Piece(s) 5 Day(s) 10-Zinc Plating861719.616.50.415.81011Orange Color Plated Zinc

8,083,357 VND

1 Pack(s)

2,200 Pieces Per Package

2,200 Pieces Per Package

4 Day(s) 10--861719.616.50.415.8S45CBlack Stain Color Heat Treatment

12,159 VND

1,200 Piece(s) 5 Day(s) 10Stainless Steel-861719.616.50.415.8SUS304Cleaning

519,065 VND

1,500 Piece(s) 5 Day(s) 12-Zinc Plating1071921.9180.617.61011Orange Color Plated Zinc

519,732 VND

1,500 Piece(s) 5 Day(s) 12--1071921.9180.617.6S45CBlack Stain Color Heat Treatment

523,315 VND

750 Piece(s) 5 Day(s) 12Stainless Steel-1071921.9180.617.6SUS304Cleaning

664,776 VND

800 Piece(s) 5 Day(s) 14-Zinc Plating1182225.4210.620.41011Orange Color Plated Zinc

665,691 VND

1,100 Piece(s) 5 Day(s) 14--1182225.4210.620.4S45CBlack Stain Color Heat Treatment

671,436 VND

500 Piece(s) 5 Day(s) 14Stainless Steel-1182225.4210.620.4SUS304Cleaning

666,027 VND

750 Piece(s) 5 Day(s) 16-Zinc Plating13102427.7230.622.31011Orange Color Plated Zinc

667,358 VND

750 Piece(s) 5 Day(s) 16--13102427.7230.622.3S45CBlack Stain Color Heat Treatment

674,271 VND

400 Piece(s) 5 Day(s) 16Stainless Steel-13102427.7230.622.3SUS304Cleaning

668,360 VND

540 Piece(s) 5 Day(s) --Zinc Plating15112731.2260.625.61011Orange Color Plated Zinc

670,439 VND

450 Piece(s) 5 Day(s) ---15112731.2260.625.6S45CBlack Stain Color Heat Treatment

681,105 VND

350 Piece(s) 5 Day(s) -Stainless Steel-15112731.2260.625.6SUS304Cleaning

670,522 VND

400 Piece(s) 5 Day(s) 20-Zinc Plating16123034.6290.628.51011Orange Color Plated Zinc

673,023 VND

400 Piece(s) 5 Day(s) 20--16123034.6290.628.5S45CBlack Stain Color Heat Treatment

17,114,669 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 20Stainless Steel-16123034.6290.628.5SUS304Cleaning

772,191 VND

350 Piece(s) 5 Day(s) --Zinc Plating18133237310.630.41011Orange Color Plated Zinc

775,524 VND

350 Piece(s) 5 Day(s) ---18133237310.630.4S45CBlack Stain Color Heat Treatment

794,348 VND

150 Piece(s) 5 Day(s) -Stainless Steel-18133237310.630.4SUS304Cleaning

777,188 VND

250 Piece(s) 5 Day(s) 24-Zinc Plating19143641.6340.634.21011Orange Color Plated Zinc

782,018 VND

250 Piece(s) 5 Day(s) 24--19143641.6340.634.2S45CBlack Stain Color Heat Treatment

806,511 VND

125 Piece(s) 5 Day(s) 24Stainless Steel-19143641.6340.634.2SUS304Cleaning

1,445,796 VND

150 Piece(s) 5 Day(s) 27--22164147.339--S45CBlack Stain Color Heat Treatment

1,527,858 VND

165 Piece(s) 5 Day(s) 27Stainless Steel-22164147.339--SUS304Cleaning

1,456,627 VND

110 Piece(s) 5 Day(s) 30--24184653.144--S45CBlack Stain Color Heat Treatment

1,572,344 VND

120 Piece(s) 5 Day(s) 30Stainless Steel-24184653.144--SUS304Cleaning

Loading...Tải…

  1. 1