(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP7140-01-PCI-TG |
TP7140-01-PCI-TG-WB |
TP7140R-PCI-TG |
TP7160-01-PCI-TG |
TP7160-01-PCI-TG-WB |
TP7160R-PCI-TG |
TP7180-01-PCI-TG |
TP7180-01-PCI-TG-WB |
TP7180R-PCI-TG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Overrall (mm) | Bolt size | Spacing of holes that take bolts | Wheel material | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,408,410 VND | 1 Piece(s) | Same day | Plate Type Unrestricted | 143 | None | 4(102) | 87 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 650 | ||
2,959,585 VND | 1 Piece(s) | 4 Day(s) | Plate Type Unrestricted | 143 | Rotation Stopper | 4(102) | 87 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 650 | ||
2,404,066 VND | 1 Piece(s) | 5 Day(s) | Plate Type Fixing | 143 | None | 4(102) | 87 | - | - | - | P.U/Cast Iron | 650 | ||
2,861,296 VND | 1 Piece(s) | 5 Day(s) | Plate Type Unrestricted | 191 | None | 6(152) | 133 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 670 | ||
3,026,148 VND | 1 Piece(s) | 4 Day(s) | Plate Type Unrestricted | 191 | Rotation Stopper | 6(152) | 133 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 670 | ||
2,512,930 VND | 1 Piece(s) | 5 Day(s) | Plate Type Fixing | 191 | None | 6(152) | 133 | - | - | - | P.U/Cast Iron | 670 | ||
3,150,565 VND | 1 Piece(s) | 4 Day(s) | Plate Type Unrestricted | 257 | None | 8(203) | 159 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 720 | ||
3,355,853 VND | 1 Piece(s) | 5 Day(s) | Plate Type Unrestricted | 257 | Rotation Stopper | 8(203) | 159 | 159×114×9t | M10(3/8") | 134×86 to 126×62 | P.U/Cast Iron | 720 | ||
2,799,088 VND | 1 Piece(s) | 5 Day(s) | Plate Type Fixing | 257 | None | 8(203) | 159 | - | - | - | - | 720 |
Loading...Tải…
Wheel Material | Etc | Wheel Width B(mm) | 2 1/2(64) | Application | Logistics, cart / OA organization information communication organization / Factory equipment |
---|---|---|---|---|---|
Bearing structure | Ball | Standard | Thread Guards (Ball bearing inserted) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy