(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

MEDIUM LOAD Caster TP6600 Series

MEDIUM LOAD Caster TP6600 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      812,434VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP6640-01-MIR-TG
TP6640-01-MIR-TG-TLB
TP6640-01-PCI-TG
TP6640-01-PCI-TG-TLB
TP6640-01-RCI-TG-TLB
TP6640R-MIR-TG
TP6650-01-MIR-TG
TP6650-01-MIR-TG-TLB
TP6650-01-PCI-TG
TP6650-01-PCI-TG-TLB
TP6650-01-RCI-TG
TP6650-01-RCI-TG-TLB
TP6650R-MIR-TG
TP6650R-PCI-TG
TP6650R-RCI-TG
TP6660-01-MIR-TG
TP6660-01-MIR-TG-TLB
TP6660-01-PCI-TG
TP6660-01-PCI-TG-TLB
TP6660-01-RCI-TG
TP6660-01-RCI-TG-TLB
TP6660R-MIR-TG
TP6660R-PCI-TG
TP6660R-RCI-TG
TP6680-01-PCI-TG
TP6680-01-PCI-TG-TLB
TP6680R-PCI-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Bearing structure Overrall
(mm)
Bolt size Spacing of holes that take bolts Wheel material Allowable Load
(kg)
Standard

1,050,845 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted143None4(102)90Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic130Thread Guards (Ball bearing inserted)

1,077,282 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic130Top Lock Brake (Rotary Type)

1,108,387 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted143None4(102)90Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron320Thread Guards (Ball bearing inserted)

1,155,042 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron320Top Lock Brake (Rotary Type)

925,244 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron160Top Lock Brake (Rotary Type)

1,009,786 VND

1 Piece(s) 5 Day(s) Plate Type Fixing143None4(102)90Ball(#6003)---Rubber/Plastic130Thread Guards (Ball bearing inserted)

1,080,392 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted165None5(127)108Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic150Thread Guards (Ball bearing inserted)

1,111,497 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted165-5(127)108Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic150Top Lock Brake (Rotary Type)

1,139,491 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted165None5(127)108Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Thread Guards (Ball bearing inserted)

1,170,595 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted165-5(127)108Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Top Lock Brake (Rotary Type)

886,194 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted165None5(127)108Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron170Thread Guards (Ball bearing inserted)

925,244 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted165-5(127)108Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron170Top Lock Brake (Rotary Type)

1,024,406 VND

1 Piece(s) 5 Day(s) Plate Type Fixing165None5(127)108Ball(#6003)---Rubber/Plastic150Thread Guards (Ball bearing inserted)

1,099,055 VND

1 Piece(s) 5 Day(s) Plate Type Fixing165None5(127)108Roller(#003)---P.U/Cast Iron360Thread Guards (Ball bearing inserted)

812,434 VND

1 Piece(s) 5 Day(s) Plate Type Fixing165None5(127)108Roller(#003)---Rubber/Cast Iron170Thread Guards (Ball bearing inserted)

1,111,497 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187None6(152)127Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic180Thread Guards (Ball bearing inserted)

1,142,600 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187-6(152)127Ball(#6003)114x102M10(3/8")92×67 to 76×76Rubber/Plastic180Top Lock Brake (Rotary Type)

1,189,257 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187None6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Thread Guards (Ball bearing inserted)

1,232,803 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187-6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Top Lock Brake (Rotary Type)

990,329 VND

1 Piece(s) Available 5 Day(s) Plate Type Unrestricted187None6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron185Thread Guards (Ball bearing inserted)

1,033,715 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187-6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron185Top Lock Brake (Rotary Type)

1,061,730 VND

1 Piece(s) 5 Day(s) Plate Type Fixing187None6(152)127Ball(#6003)---Rubber/Plastic180Thread Guards (Ball bearing inserted)

1,143,223 VND

1 Piece(s) 5 Day(s) Plate Type Fixing187None6(152)127Roller(#003)---P.U/Cast Iron360Thread Guards (Ball bearing inserted)

912,227 VND

1 Piece(s) 5 Day(s) Plate Type Fixing187None6(152)127Roller(#003)---Rubber/Cast Iron185Thread Guards (Ball bearing inserted)

1,341,668 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted241None8(203)165Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron400Thread Guards (Ball bearing inserted)

1,391,433 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted241-8(203)165Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron400Top Lock Brake (Rotary Type)

1,291,900 VND

1 Piece(s) 5 Day(s) Plate Type Fixing241None8(203)165Roller(#003)---P.U/Cast Iron400Thread Guards (Ball bearing inserted)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Etc Wheel Width B(mm) 2(50) Application Logistics, cart / OA organization information communication organization / Factory equipment
Load Category Heavy Load