(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

MEDIUM LOAD Caster TP6200 Series

MEDIUM LOAD Caster TP6200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      693,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP6240-01-PCI-TG
TP6240-01-PCI-TG-TLB
TP6240-01-RCI-TG
TP6240R-PCI-TG
TP6240R-RCI-TG
TP6250-01-PCI-TG
TP6250-01-PCI-TG-TLB
TP6250-01-RCI-TG
TP6250-01-RCI-TG-TLB
TP6250R-PCI-TG
TP6250R-RCI-TG
TP6260-01-PCI-TG
TP6260-01-PCI-TG-TLB
TP6260-01-RCI-TG
TP6260-01-RCI-TG-TLB
TP6260R-PCI-TG
TP6260R-RCI-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Wheel material Allowable Load
(kg)
Standard

935,432 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted136None4(102)8697×86M10(3/8")76×58 to 68×66P.U/Cast Iron220Thread Guards (Ball bearing inserted)

966,848 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted136-4(102)8697×86M10(3/8")76×58 to 68×66P.U/Cast Iron220Top Lock Brake (Rotary Type)

913,659 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted136None4(102)8697×86M10(3/8")76×58 to 68×66Rubber/Cast Iron110Thread Guards (Ball bearing inserted)

915,525 VND

1 Piece(s) 5 Day(s) Plate Type Fixing136None4(102)86---P.U/Cast Iron220Thread Guards (Ball bearing inserted)

693,486 VND

1 Piece(s) 5 Day(s) Plate Type Fixing136None4(102)86---Rubber/Cast Iron110Thread Guards (Ball bearing inserted)

972,757 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted161None5(127)10497×86M10(3/8")76×58 to 68×66P.U/Cast Iron250Thread Guards (Ball bearing inserted)

1,004,484 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted161-5(127)10497×86M10(3/8")76×58 to 68×66P.U/Cast Iron250Top Lock Brake (Rotary Type)

780,263 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted161None5(127)10497×86M10(3/8")76×58 to 68×66Rubber/Cast Iron130Thread Guards (Ball bearing inserted)

814,974 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted161-5(127)10497×86M10(3/8")76×58 to 68×66Rubber/Cast Iron130Top Lock Brake (Rotary Type)

950,984 VND

1 Piece(s) 5 Day(s) Plate Type Fixing161None5(127)104---P.U/Cast Iron250Thread Guards (Ball bearing inserted)

723,859 VND

1 Piece(s) 5 Day(s) Plate Type Fixing161None5(127)104---Rubber/Cast Iron130Thread Guards (Ball bearing inserted)

1,111,497 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted191None6(152)11897×86M10(3/8")76×58 to 68×66P.U/Cast Iron250Thread Guards (Ball bearing inserted)

1,145,089 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted191-6(152)11897×86M10(3/8")76×58 to 68×66P.U/Cast Iron250Top Lock Brake (Rotary Type)

841,008 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted191None6(152)11897×86M10(3/8")76×58 to 68×66Rubber/Cast Iron130Thread Guards (Ball bearing inserted)

875,718 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted191-6(152)11897×86M10(3/8")76×58 to 68×66Rubber/Cast Iron130Top Lock Brake (Rotary Type)

991,420 VND

1 Piece(s) 5 Day(s) Plate Type Fixing191None6(152)118---P.U/Cast Iron250Thread Guards (Ball bearing inserted)

784,603 VND

1 Piece(s) 5 Day(s) Plate Type Fixing191None6(152)118---Rubber/Cast Iron130Thread Guards (Ball bearing inserted)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Etc Wheel Width B(mm) 1 1/2(38) Application Logistics, cart / OA organization information communication organization / Factory equipment
Load Category Heavy Load Bearing structure Roller(#001)