(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

MEDIUM LOAD Caster TP5000 Series

MEDIUM LOAD Caster TP5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      117,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP5030-01-HPU
TP5030-01-HPU-TLB
TP5030-01-MIR-TG
TP5030-01-MIR-TG-TLB
TP5030-01-PLY-TG-TLB
TP5030-01-SR
TP5030-01-SR-TLB
TP5030R-HPU
TP5030R-MIR-TG
TP5030R-PLY-TG
TP5030R-SR
TP5040-01-HPU
TP5040-01-HPU-TLB
TP5040-01-MIR-TG
TP5040-01-MIR-TG-TLB
TP5040-01-PLY-TG
TP5040-01-PLY-TG-TLB
TP5040-01-SR
TP5040-01-SR-TLB
TP5040R-HPU
TP5040R-MIR-TG
TP5040R-PLY-TG
TP5040R-SR
TP5050-01-HPU
TP5050-01-HPU-TLB
TP5050-01-MIR-TG
TP5050-01-MIR-TG-TLB
TP5050-01-PLY-TG
TP5050-01-PLY-TG-TLB
TP5050-01-SR
TP5050-01-SR-TLB
TP5050R-MIR-TG
TP5050R-PLY-TG
TP5050R-SR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Material Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Bearing structure Overrall
(mm)
Bolt size Spacing of holes that take bolts Wheel material Allowable Load
(kg)
Standard

560,876 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104NonePolyurethane3(76)78Ball95×64M8(5/16")76~73×45-56No option

369,673 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104-Polyurethane3(76)78Ball95×64M8(5/16")76~73×45-56Top Lock Brake (Rotary Type)

529,773 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104NoneEtc3(76)78Annular95×64M8(5/16")76~73×45Rubber/Plastic70Thread Guards (Ball bearing inserted)

542,214 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104-Etc3(76)78Annular95×64M8(5/16")76~73×45Rubber/Plastic70Top Lock Brake (Rotary Type)

551,546 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104-Polyurethane3(76)78Ball95×64M8(5/16")76~73×45-100Top Lock Brake (Rotary Type)

117,070 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104NoneEtc3(76)78Plain95×64M8(5/16")76~73×45Soft Rubber56No option

517,332 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted104-Etc3(76)78Plain95×64M8(5/16")76~73×45Soft Rubber56Top Lock Brake (Rotary Type)

548,435 VND

1 Piece(s) 5 Day(s) Plate Type Fixing104NonePolyurethane3(76)78Ball----56No option

498,668 VND

1 Piece(s) 5 Day(s) Plate Type Fixing104NoneEtc3(76)78Annular----70Thread Guards (Ball bearing inserted)

507,998 VND

1 Piece(s) 5 Day(s) Plate Type Fixing104NonePolyurethane3(76)78Ball95×64M8(5/16")76~73×45-100Thread Guards (Ball bearing inserted)

473,785 VND

1 Piece(s) 5 Day(s) Plate Type Fixing104NoneEtc3(76)78Plain----56No option

560,474 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129NonePolyurethane4(102)91Ball95×64M8(5/16")76~73×45-75No option

577,829 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129-Polyurethane4(102)91Ball95×64M8(5/16")76~73×45-75Top Lock Brake (Rotary Type)

542,214 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129NoneEtc4(102)91Annular95×64M8(5/16")76~73×45Rubber/Plastic100Thread Guards (Ball bearing inserted)

557,767 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129-Etc4(102)91Annular95×64M8(5/16")76~73×45Rubber/Plastic100Top Lock Brake (Rotary Type)

178,970 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129NonePolyurethane4(102)91Ball95×64M8(5/16")76~73×45-105Thread Guards (Ball bearing inserted)

1,114,885 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129-Polyurethane4(102)91Ball95×64M8(5/16")76~73×45-105Top Lock Brake (Rotary Type)

473,697 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129NoneEtc4(102)91Plain95×64M8(5/16")76~73×45Soft Rubber75No option

491,054 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted129-Etc4(102)91Plain95×64M8(5/16")76~73×45Soft Rubber75Top Lock Brake (Rotary Type)

517,085 VND

1 Piece(s) 5 Day(s) Plate Type Fixing129NonePolyurethane4(102)91Ball----75No option

511,110 VND

1 Piece(s) 5 Day(s) Plate Type Fixing129NoneEtc4(102)91Annular----100Thread Guards (Ball bearing inserted)

526,663 VND

1 Piece(s) 5 Day(s) Plate Type Fixing129NonePolyurethane4(102)91Ball----105Thread Guards (Ball bearing inserted)

425,969 VND

1 Piece(s) 5 Day(s) Plate Type Fixing129NoneEtc4(102)91Plain----75No option

603,862 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156NonePolyurethane5(127)101Ball95×64M8(5/16")76~73×45-80No option

621,217 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156-Polyurethane5(127)101Ball95×64M8(5/16")76~73×45-80Top Lock Brake (Rotary Type)

567,097 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156NoneEtc5(127)101Annular95×64M8(5/16")76~73×45Rubber/Plastic110Thread Guards (Ball bearing inserted)

573,318 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156-Etc5(127)101Annular95×64M8(5/16")76~73×45Rubber/Plastic110Top Lock Brake (Rotary Type)

567,097 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156NonePolyurethane5(127)101Ball95×64M8(5/16")76~73×45-115Thread Guards (Ball bearing inserted)

579,539 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156-Polyurethane5(127)101Ball95×64M8(5/16")76~73×45-115Top Lock Brake (Rotary Type)

482,374 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156NoneEtc5(127)101Plain95×64M8(5/16")76~73×45Soft Rubber80No option

508,407 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted156-Etc5(127)101Plain95×64M8(5/16")76~73×45Soft Rubber80Top Lock Brake (Rotary Type)

535,993 VND

1 Piece(s) 5 Day(s) Plate Type Fixing156NoneEtc5(127)101Annular---Rubber/Plastic110Thread Guards (Ball bearing inserted)

542,214 VND

1 Piece(s) 5 Day(s) Plate Type Fixing156NonePolyurethane5(127)101Ball----115Thread Guards (Ball bearing inserted)

447,664 VND

1 Piece(s) 5 Day(s) Plate Type Fixing156NoneEtc5(127)101Plain---Soft Rubber80No option

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Width B(mm) 1 1/4(32) Application Logistics, cart / OA organization information communication organization / Factory equipment Load Category Heavy Load