(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP4011-01-NYL |
TP4015-01-NYL |
TP4015-01-NYL-SLB |
TP4015R-NYL |
TP4020-01-PLY |
TP4020-01-PLY-SLB |
TP4020R-PLY |
TP4025-01-PLY |
TP4025-01-SR |
TP4025-01-SR-SLB |
TP4025-PLY-SLB |
TP4025R-PLY |
TP4025R-SR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Wheel Material | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Overrall (mm) | Bolt size | Spacing of holes that take bolts | Wheel material | Allowable Load (kg) | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
359,927 VND | 1 Piece(s) | 5 Day(s) | Plate Type Unrestricted | 39 | None | Nylon | 1 1/8(29) | 9/16(14) | 22 | 45×30 | M4(5/32") | 35x20 | - | 14 | No option | ||
363,040 VND | 1 Piece(s) | 7 Day(s) | Plate Type Unrestricted | 54 | None | Nylon | 1 1/2(40) | 23/32(18) | 40 | 55×38 | M4(5/32") | 44×27 | - | 28 | No option | ||
375,480 VND | 1 Piece(s) | 7 Day(s) | Plate Type Unrestricted | 54 | - | Nylon | 1 1/2(40) | 23/32(18) | 40 | 55×38 | M4(5/32") | 44×27 | - | 28 | Side Lock Brake (Rotary Type) | ||
356,819 VND | 1 Piece(s) | 7 Day(s) | Plate Type Fixing | 54 | None | Nylon | 1 1/2(40) | 23/32(18) | 40 | 55×38 | M4(5/32") | 44×27 | - | 28 | No option | ||
375,480 VND | 1 Piece(s) | 5 Day(s) | Plate Type Unrestricted | 63 | None | Polyurethane | 2(50) | 1(25) | 44 | 65×48 | M6(1/4") | 54×24 | - | 40 | No option | ||
384,813 VND | 1 Piece(s) | 7 Day(s) | Plate Type Unrestricted | 63 | - | Polyurethane | 2(50) | 1(25) | 44 | 65×48 | M6(1/4") | 54×24 | - | 40 | Side Lock Brake (Rotary Type) | ||
366,150 VND | 1 Piece(s) | 7 Day(s) | Plate Type Fixing | 63 | None | Polyurethane | 2(50) | 1(25) | 44 | 68×38 | M6(1/4") | 54×24 | - | 40 | No option | ||
98,100 VND | 1 Piece(s) | 5 Day(s) | Plate Type Unrestricted | 83 | None | Polyurethane | 2 1/2(64) | 1 1/16(27) | 61 | 98×70 | M8(5/16") | 76x45 | - | 45 | No option | ||
363,428 VND | 1 Piece(s) | 7 Day(s) | Plate Type Unrestricted | 83 | None | Etc | 2 1/2(64) | 1 1/16(27) | 61 | 98×70 | M8(5/16") | 76x45 | Soft Rubber | 45 | No option | ||
376,444 VND | 1 Piece(s) | 7 Day(s) | Plate Type Unrestricted | 83 | - | Etc | 2 1/2(64) | 1 1/16(27) | 61 | 98×70 | M8(5/16") | 76x45 | Soft Rubber | 45 | Side Lock Brake (Rotary Type) | ||
402,479 VND | 1 Piece(s) | 7 Day(s) | - | 83 | - | Polyurethane | 2 1/2(64) | 1 1/16(27) | 61 | 98×70 | M8(5/16") | 76x45 | - | 45 | Side Lock Brake (Rotary Type) | ||
367,768 VND | 1 Piece(s) | 7 Day(s) | Plate Type Fixing | 83 | None | Polyurethane | 2 1/2(64) | 1 1/16(27) | 61 | 113×57 | M8(5/16") | 89×27 | - | 45 | No option | ||
341,733 VND | 1 Piece(s) | 7 Day(s) | Plate Type Fixing | 83 | None | Etc | 2 1/2(64) | 1 1/16(27) | 61 | 113×57 | M8(5/16") | 89×27 | - | 45 | No option |
Loading...Tải…
Application | Logistics, cart / OA organization information communication organization / Factory equipment | Bearing structure | Plain |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy