(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: JMC, Rod End Bearing/Spherical Bearing
Please check the type/dimensions/specifications of the part JM5R in the Rod End-Male Screw (JM-R) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JM5R trong chuỗi Rod End-Male Screw (JM-R).
Part Number |
---|
JM14R |
JM16R |
JM18R |
JM20R |
JM6R |
JM8R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
511,036 VND | 1 Piece(s) | 5 Day(s) | ||
584,762 VND | 1 Piece(s) | 5 Day(s) | ||
644,662 VND | 1 Piece(s) | 4 Day(s) | ||
852,345 VND | 1 Piece(s) | Available | 4 Day(s) | |
370,321 VND | 1 Piece(s) | 4 Day(s) | ||
386,879 VND | 1 Piece(s) | 4 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy