(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.
Joint Type | Female thread type | Male/Female | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Seal Material | NBR | Applicable Fluid | Air | Valve Structure | Single Passage Opening Closing Type |
Operating Environment, Applications | Standard / plant Piping / Industrial machinery | Number of Branches and Connections | 2 | Operating Temperature Range(°C) | 0/32 F::60℃/140°F |
ØC | 26.0 | T | Rc1/4 | L | 73.0 |
E | 72.5 | N | 36.5 | J | 39.5 |
A | 12 | H1(Hex) | 19 | H2(Hex) | 18 |
H3(Hex) | 21 | Operating pressure range Min(MPa) | 0 | Operating pressure range Max(MPa) | 150PSI/9.9Kgf/㎠(990kPa) |
Weight(g) | 227.0 |
Please check the type/dimensions/specifications of the part LC-2A in the Line Coupler LC2A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LC-2A trong chuỗi Line Coupler LC2A.