(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Action Coupler (Steel) PF【10 Pieces Per Package】

Single-Action Coupler (Steel) PF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,398VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.

 
Part Number
PF-20
PF-30
PF-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngT L A H(Hex) Weight
(g)

432,398 VND

2 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) Rc1/436.513.51726

777,271 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Rc3/839.014.52142

720,763 VND

2 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Rc1/240.515.52552

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Joint Type Female thread type Male/Female Plug (Male) Body Material Steel
Applicable Fluid Air Valve Structure Single Passage Opening Closing Type Seal Material NBR
Operating Temperature Range(°C) 0/32 F::60℃/140°F B 20.5 Operating pressure range Min(MPa) 0
Operating pressure range Max(MPa) 150PSI/9.9Kgf/㎠(990kPa)