(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.
Part Number |
---|
PM-20 |
PM-30 |
PM-40 |
PM-400 |
PM-600 |
PM-800 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Joint Type | Male/Female | Body Material | Applicable Fluid | Valve Structure | Seal Material | Operating Temperature Range (°C) | T | L | A | B | H(Hex) | Operating pressure range Min (MPa) | Operating pressure range Max (MPa) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
597,341 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Female thread type | Plug (Male) | Steel | Air | Single Passage Opening Closing Type | NBR | 0/32 F~60℃/140°F | R 1/4 | 40.0 | 13.5 | 20.5 | 14 | 0 | 150PSI/9.9Kgf/㎠(990kPa) | 23 | ||
564,867 VND | 2 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) | Female thread type | Plug (Male) | Steel | Air | Single Passage Opening Closing Type | NBR | 0/32 F~60℃/140°F | R 3/8 | 42 | 14.5 | 20.5 | 17 | 0 | 150PSI/9.9Kgf/㎠(990kPa) | 36 | ||
819,756 VND | 2 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Female thread type | Plug (Male) | Steel | Air | Single Passage Opening Closing Type | NBR | 0/32 F~60℃/140°F | R 1/2 | 42.5 | 15 | 20.5 | 21 | 0 | 150PSI/9.9Kgf/㎠(990kPa) | 43 | ||
2,321,667 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | - | - | - | - | - | - | - | R 1/2 | 50.9 | 16 | 23.9 | 22 | - | - | 72.3 | ||
2,875,962 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | - | - | - | - | - | - | - | R 3/4 | 55.9 | 18.0 | 23.9 | 30 | - | - | 128.5 | ||
3,561,218 VND | 1 Pack(s) | 16 Pieces Per Package 16 Pieces Per Package | 6 Day(s) | - | - | - | - | - | - | - | R 1 | 61.4 | 23.0 | 23.9 | 35 | - | - | 201.4 |