(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/3 to 6:00 (ICT) 24/3/2025. We apologize for the inconvenience.
  • Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng. Xem chi tiết.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Coupler SM【5-12 Pieces Per Package】

Coupler SM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      873,885VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.

 
Part Number
SM-20
SM-30
SM-40
SM-400
SM-600
SM-800
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngJoint Type Male/Female Body Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
ØC T L A H1(Hex) H2(Hex) Operating pressure range Min
(MPa)
Operating pressure range Max
(MPa)
Weight
(g)

873,885 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) Female thread typeSocket (female)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°F26.0Rc 1/454.013.519210150PSI/9.9Kgf/㎠(990kPa)97

901,651 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) Female thread typeSocket (female)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°F26.0Rc 3/855.514.019210150PSI/9.9Kgf/㎠(990kPa)98

983,814 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) Female thread typeSocket (female)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°F26.0Rc 1/258.015.521210150PSI/9.9Kgf/㎠(990kPa)109

3,495,302 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) -------35R 1/263.1163032--211.2

3,619,692 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) -------35R 3/465.118.03032--232.4

4,082,167 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) -------35R 170.123.03532--272.6

Loading...Tải…

  1. 1