(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PW【5-50 Pieces Per Package】

One-touch Fitting PW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      761,873VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PW-0604
PW-0804
PW-0806
PW-1006
PW-1008
PW-1208
PW-1210
PW-1612
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOperating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD1 ØD2 ØP1 ØP2 L E B1 B2 C ORIFICE J Weight
(g)

794,706 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon641310.537.621.017.6163.33.310.57

2,673,477 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) ----12820.514.8-45.522.918.3-6.4-13

834,247 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon8614.61341.725.018.617.63.351311

3,023,837 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) ----121020.517.5-43.922.920.2-8-14

928,711 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon10817.514.644.529.619.818.64.3514.615

2,214,385 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) ----141223.020.5-49.423.722.9-10-21

761,873 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon12102117.550.73522.819.94.5717.524

3,005,715 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) ----161225.520.5-49.924.122.9-10-25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Fitting Type Union different diameter Applicable Fluid Air
Application Standard/Mini Union, Unequal Dia. Different diameter union Y