(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PUT【5-10 Pieces Per Package】

One-touch Fitting PUT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      561,429VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PUT-1000
PUT-400
PUT-800
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L E B C M1 M2 ORIFICE Weight
(g)

561,429 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 1017.525.524.319.74.310.921.8819

606,236 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 410.518.71814.83.36.812.83.47

662,040 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 814.823.622.618.34.59.719.36.813

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Fitting Type Union same diameter Applicable Fluid Air
Application Standard/Mini Union, Equal Dia. Union T Operating Temperature(°C) 0℃/32°F::60℃/140°F
Operating Pressure 0~150PSI/0~9.9Kgf/㎠(0~990kPa) Negative pressure -29.5 in Hg / -750mmHg(-750Torr) Type of operating hose Polyurethane and Nylon