(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PUL-04 |
PUL-06 |
PUL-10 |
PUL-12 |
PUL-14 |
PUL-16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | E | B | C | ORIFICE | M | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
561,862 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 4 | 10.6 | 18.7 | 18.7 | 14.8 | 3.3 | 3.4 | 6.9 | 5 | ||
328,537 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 6 | 12.5 | 21.3 | 21.3 | 16.4 | 4.2 | 5 | 8.4 | 6 | ||
423,440 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 10 | 17.5 | 25.4 | 25.4 | 20.2 | 4.3 | 8 | 10.9 | 13 | ||
353,695 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | 12 | 20.5 | 29.9 | 29.9 | 22.9 | 4.3 | 10 | 12.4 | 22 | ||
2,613,346 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 14 | 23.0 | 31.9 | 31.9 | 23.7 | 4.3 | 12 | - | 24 | ||
3,452,234 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 16 | 25.5 | 34.3 | 34.3 | 24.1 | 5.3 | 13 | - | 36 |
Part Number |
---|
Loading...Tải…
Types | One-touch joint | Fitting Type | Union same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Union, Equal Dia. | Union elbow | Operating Temperature(°C) | 0℃/32°F::60℃/140°F |
Operating Pressure | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | Negative pressure | -29.5 in Hg / -750mmHg(-750Torr) | Type of operating hose | Polyurethane and Nylon |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy