(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The PT type main body has a rotating structure so tube piping is efficient.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Fitting Type | Screw Mounting, Direction | Elbows | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD | ØP | T | L | E | A | B | H1 (Hex) | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,216,441 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 4 | 10.5 | R 1/8 | 24.5 | 18.5 | 8 | 14.8 | - | 3 | 10 | 11 | ||
5,057,242 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 4 | 10.5 | R 1/4 | 26.5 | 18.5 | 10 | 14.8 | - | 3 | 14 | 17 | ||
3,356,245 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 4 | 10.5 | R 3/8 | 27.5 | 18.5 | 11 | 14.8 | - | 3 | 17 | 26 | ||
4,549,446 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 4 | 10.5 | M5×0.8p | 20.5 | 18.5 | 4.0 | 14.8 | - | 2.5 | 10 | 10 | ||
4,778,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 4 | 10.5 | M6×1.0p | 20.6 | 18.5 | 4.1 | 14.8 | - | 3 | 10 | 10 | ||
659,582 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 6 | 12.5 | R 1/8 | 26.5 | 20.3 | 8 | 16.4 | 12 | 4 | 12 | 17 | ||
719,337 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 6 | 12.5 | R 1/4 | 29.5 | 20.3 | 10 | 16.4 | 14 | 4 | 14 | 21 | ||
855,757 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 6 | 12.5 | R 3/8 | 30.5 | 20.3 | 11 | 16.4 | 17 | 4 | 17 | 29 | ||
666,846 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 6 | 12.5 | R 1/2 | 33.5 | 20.3 | 14 | 16.4 | 21 | 4 | 21 | 56 | ||
2,876,153 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 6 | 12.5 | M5×0.8p | 22.5 | 20.3 | 4.0 | 16.4 | - | 2.5 | 12 | 15 | ||
3,035,771 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 6 | 12.5 | M6×1.0p | 22.6 | 20.3 | 4.1 | 16.4 | - | 3 | 12 | 15 | ||
965,184 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 15 | R 1/8 | 28 | 22.6 | 8 | 18.3 | 14 | 6 | 14 | 21 | ||
1,019,662 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 15 | R 1/4 | 31 | 22.6 | 10 | 18.3 | 14 | 6 | 14 | 24 | ||
1,109,736 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 15 | R 3/8 | 32 | 22.6 | 11 | 18.3 | 17 | 6 | 17 | 31 | ||
896,546 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 15 | R 1/2 | 35 | 22.6 | 14 | 18.3 | 21 | 6 | 21 | 54 | ||
504,719 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 1/8 | 28.5 | 25.2 | 8 | 20.2 | 17 | 6 | 17 | 33 | ||
514,825 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 1/4 | 31.5 | 25.2 | 10 | 20.2 | 17 | 8 | 17 | 35 | ||
771,767 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 3/8 | 32.5 | 25.2 | 11 | 20.2 | 17 | 8 | 17 | 36 | ||
938,946 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 1/2 | 35.5 | 25.5 | 14 | 20.2 | 21 | 8 | 21 | 60 | ||
635,320 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 1/8 | 32.4 | 28.7 | 8 | 22.9 | 19 | 6 | 19 | 50 | ||
632,243 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 1/4 | 34.4 | 28.7 | 10 | 22.9 | 19 | 9 | 19 | 47 | ||
655,859 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 3/8 | 35.4 | 28.7 | 11 | 22.9 | 19 | 10 | 19 | 50 | ||
740,216 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | Screw mounting direction | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 1/2 | 38.4 | 28.7 | 14 | 22.9 | 21 | 10 | 21 | 60 | ||
3,204,584 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 6 | 12.5 | R 3/8 | 30.5 | 20.3 | 11 | 16.4 | - | 4 | 17 | 29 | ||
3,378,002 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 6 Day(s) | Screw mounting branch | - | - | - | - | - | - | 6 | 12.5 | R 1/2 | 30.5 | 20.3 | 14 | 16.4 | - | 4 | 21 | 56 |
Part Number |
---|
Loading...Tải…
Types | One-touch joint | Applicable Fluid | Air | Application | Standard/Mini |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy