(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Coupling -Set Screw Type- [SJC-14-GR] (Part Number)

Jaw Coupling -Set Screw Type- [SJC-14-GR]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      381,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jaw type coupling with excellent backlash durability and high torsional rigidity.
[Features]
·No maintenance, no lubrication, elastic spider is Pitload's shock-reducing shaft coupling.
·Same forward/reverse rotation characteristics, good oil resistance and electrical insulation.
·Balancing is optimized by machining the inner diameter of the hub.
[Applications]
·Ideal for transmission equipment, position control/positioning tables, robot systems, medical equipment, and servo motors.

 
Part Number
SJCA-30-GR-10X12K4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

486,376 VND

1 Piece(s) 10 Day(s) or more 10101230355.01~10.00High torsional rigidity / Backlash 0 / Vibration Absorption / Small4001~100007.50.1513000[Others] Polyester Elastomer-30~90105.9X10-6One Side Key Way---K441.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Servo Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material Aluminum

Please check the type/dimensions/specifications of the part SJCA-30-GR-10X12K4 in the Jaw Coupling -Set Screw Type- [SJC-14-GR] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJCA-30-GR-10X12K4 trong chuỗi Jaw Coupling -Set Screw Type- [SJC-14-GR].

Products like this...

Part Number
SJC-20-RD-4X4
SJC-25-RD-10K3X10K4
SJC-25-RD-10K4X10K3
SJCA-30-GR-8X14K5
SJCA-40-GR-15K5X15K5
SJCB-30-GR-10X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

381,796 VND

1 Piece(s) 10 Day(s) or more 104420303.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000050.119000[Others] Polyester Elastomer-20~1200.81.0X10-6No Keyway------

524,170 VND

1 Piece(s) 10 Day(s) or more 1010102532.55.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000090.115000[Others] Polyester Elastomer-20~120102.4X10-6Both sides keywayK331.4K441.8

488,570 VND

1 Piece(s) 10 Day(s) or more 1010102532.55.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000090.115000[Others] Polyester Elastomer-20~120102.4X10-6Both sides keywayK441.8K331.4

477,723 VND

1 Piece(s) 4 Day(s) or more 1081430355.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~100007.50.1513000[Others] Polyester Elastomer-30~90105.9X10-6One Side Key Way---K552.3

679,688 VND

1 Piece(s) 10 Day(s) or more 10151540555.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~10000100.19600[Others] Polyester Elastomer-30~901.23.1X10-5Both sides keywayK552.3K552.3

465,741 VND

1 Piece(s) 4 Day(s) or more 10101430445.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~100007.50.1513000[Others] Polyester Elastomer-30~90107.2X10-6No Keyway------