(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling -Clamping Short Type - [SOHM-16C] (Part Number)

Oldham Coupling -Clamping Short Type - [SOHM-16C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

 
Part Number
SOHM-20C-4X5K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

526,821 VND

1 Piece(s) 6 Day(s) 10452022.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~100001.51.51.1~3.07000-0.18.2X10-7One Side Key Seat / One Side Key Way---K221

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum / Aluminum Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOHM-20C-4X5K2 in the Oldham Coupling -Clamping Short Type - [SOHM-16C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SOHM-20C-4X5K2 trong chuỗi Oldham Coupling -Clamping Short Type - [SOHM-16C].

Products like this...

Part Number
SOHM-16C-3X5K2
SOHM-16C-3X6
SOHM-16C-3X6K2
SOHM-20C-4X6
SOHM-20C-4X6.35
SOHM-20C-4X6.35K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

507,082 VND

1 Piece(s) 6 Day(s) 103516211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

475,977 VND

1 Piece(s) 6 Day(s) 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7No Keyway / Key Seat Exist------

507,082 VND

1 Piece(s) 6 Day(s) 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

497,019 VND

1 Piece(s) 6 Day(s) 10462022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7No Keyway / Key Seat Exist------

497,019 VND

1 Piece(s) 6 Day(s) 1046.352022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7No Keyway / Key Seat Exist------

526,821 VND

1 Piece(s) 6 Day(s) 1046.352022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7One Side Key Seat / One Side Key Way---K221