(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Operating Temperature Range (°C) | Output Method | Pull-out type | Response Time (ms) | Light source type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,547,302 VND | 1 Piece(s) | 14 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~2000 | - | -25~+60 | NPN Normally Open | 2M Pullout Tpye | ≦7 | Infrared LED 850 MM | - | 2000 | ||
1,691,206 VND | 1 Piece(s) | 14 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~2000 | - | -25~+60 | NPN Normally Open | M12 Coupler Formula | ≦7 | Infrared LED 850 MM | - | 2000 | ||
1,547,302 VND | 1 Piece(s) | 14 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~2000 | - | -25~+60 | PNP Normally Open | 2M Pullout Tpye | ≦7 | Infrared LED 850 MM | - | 2000 | ||
1,691,206 VND | 1 Piece(s) | 14 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~2000 | - | -25~+60 | PNP Normally Open | M12 Coupler Formula | ≦7 | Infrared LED 850 MM | - | 2000 | ||
1,256,208 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~100 | 10 | -25~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 100 | ||
1,437,438 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~100 | 10 | -25~+60 | NPN Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 100 | ||
1,256,208 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~100 | 10 | -25~+60 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 100 | ||
1,437,438 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~100 | 10 | -25~+60 | PNP Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 100 | ||
1,256,208 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~400 | 10 | -25~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 400 | ||
1,437,438 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~400 | 10 | -25~+60 | NPN Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 400 | ||
1,256,208 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~400 | 10 | -25~+60 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 400 | ||
1,437,438 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~400 | 10 | -25~+60 | PNP Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 400 | ||
1,511,541 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Red | ~1000 | - | -20~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Red LED 650 MM | Polarizing mirror reflective type | 1000 | ||
1,511,541 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Red | ~1000 | - | -20~+60 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Red LED 650 MM | Polarizing mirror reflective type | 1000 | ||
1,413,821 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 650 nm | Mirror reflective type | 2000 | ||
1,413,821 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 650 nm | Mirror reflective type | 2000 | ||
1,413,821 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Mirror reflective type | 2000 | ||
1,387,002 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | NPN Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Mirror reflective type | 2000 | ||
1,413,821 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Mirror reflective type | 2000 | ||
1,524,127 VND | 1 Piece(s) | 14 Day(s) | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | -20~+60 | PNP Normally Open | M12 Coupler Formula | ≦1.5 | Infrared LED 850 MM | Mirror reflective type | 2000 |
Loading...Tải…
Type | Photoelectric sensor | Detection Object | Colored Side | Head Material | ABS |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Environment | Standard | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP67 | Case Material | ABS | Main Body Shape | T Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy