(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Light pipe (Part Number)

Light pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,734,497VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is made internationally and is offered at a low price. ·Operating temperature range: -40 to +250°C .

 
Part Number
FGR-0815-10
FGT-0808-10
FGT-0815-10
FGT-0815-20-H21
FGT-1215-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Type Light Axis Arrangement Type Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Special Fiber cable diameter (OD)
(mm)

8,252,689 VND

1 Piece(s) 14 Day(s) ReflectionEmitting and Receiving Integrated Single Use10001548-8

3,734,497 VND

1 Piece(s) 14 Day(s) PenetrationDifferent Shape of Emitting and Receiving Section10008--8

3,970,919 VND

1 Piece(s) 14 Day(s) PenetrationDifferent Shape of Emitting and Receiving Section10001530-8

8,699,309 VND

1 Piece(s) 14 Day(s) PenetrationDifferent Shape of Emitting and Receiving Section200015-H2 Type8

9,040,754 VND

1 Piece(s) 14 Day(s) PenetrationDifferent Shape of Emitting and Receiving Section100015--12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Light Type Standard
Detection Light Color Red Head Shape Cylinder Head Material Stainless Steel
Amplifier Installation Type Separate Type Operating Temperature Range(°C) -40::+250 Fiber minimum bend R(mm) 30
Fiber Type Standard Type