(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Transmission Type Glass Fiber Fiber Optic Sensor (Part Number)

Transmission Type Glass Fiber Fiber Optic Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,312,364VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offered affordably by an international manufacturer

 
Part Number
FGT-11-10(R)
FGT-12
FGT-13
FGT-16
FGT-77TG-20(R)
FGT-310(R)
FGT-410(R)
FGT-4747-10
FGT-475D
FGTX-67TG-20(R)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Fiber Type Special Detection Distance details
(mm)

6,164,318 VND

1 Piece(s) 14 Day(s) Cylinder~500231000-Standard Type11 type500

5,100,429 VND

1 Piece(s) 12 Day(s) Cylinder~50023--Standard Type12 type500

5,100,429 VND

1 Piece(s) 14 Day(s) Cylinder~50023--Standard Type13 type500

5,100,429 VND

1 Piece(s) 14 Day(s) Cylinder-18--Standard Type16 type-

6,676,559 VND

1 Piece(s) 12 Day(s) Cylinder~300242000-Standard Type77TG type250

4,312,364 VND

1 Piece(s) 14 Day(s) Screw~400231000M3Standard Type-360

4,312,364 VND

1 Piece(s) 12 Day(s) Screw~300231000M4Standard Type-360

9,434,789 VND

1 Piece(s) 14 Day(s) Cylinder-1910004.7Standard Type--

6,046,108 VND

1 Piece(s) 12 Day(s) Cylinder~5023--Standard Type475D type50

8,252,689 VND

1 Piece(s) 12 Day(s) Cylinder~500242000-Coarse67TG type500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Penetration
Light Axis Arrangement Type Different Shape of Emitting and Receiving Section Detection Light Type Standard Detection Light Color Red
Head Material Stainless Steel Amplifier Installation Type Separate Type Operating Temperature Range(°C) -40::+250