(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Manual Tilt Stages: 40 × 40 / 60 × 60 / 80 × 80

Manual Tilt Stages: 40 × 40 / 60 × 60 / 80 × 80
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,845,353VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

Part Number
T1-40
T1-60
T1-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
Table Size (Thickness) H (Range)
(mm)

2,845,353 VND

1 Piece(s) 5 Day(s) 26~4026~4030.1~5040401615.1~20

3,213,337 VND

1 Piece(s) 8 Day(s) 41~6041~6030.1~50606020.520.1~25

3,320,986 VND

1 Piece(s) 5 Day(s) 61~9061~9050.1~100808023.520.1~25

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Feeding Method Feed Screw Table Material Aluminum / Aluminum Alloy Table Surface Treatment Black Anodize
Guiding Mechanism ground glass joint Through Hole (Table Center Hole) No / Presence Stroke (α Angle)(deg) ±2
Stroke (β Angle)(deg) ±2゚ Clamp Clamp Screw