(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wheel Material | Engineering plastics | Wheel Characteristics | None | Wheel Width B(mm) | 50 |
---|---|---|---|---|---|
Application | Steel lathe, woodworking furniture | Load Category | Heavy Load | Material Description | PC |
Please check the type/dimensions/specifications of the part 9460-6S in the Buffer Caster series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9460-6S trong chuỗi Buffer Caster.
Part Number |
---|
9460-6BK |
9460-6R |
9480-8BK-B |
9480-8R |
9480-8S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Specifications (") (Ø) | Allowable Load (kg) | Type | Caster Type |
---|---|---|---|---|---|---|---|---|---|
1,329,694 VND | 1 Piece(s) | 4 Day(s) | 200 | 6 | 350 | Brake (TB) | Buffer link | ||
1,176,506 VND | 1 Piece(s) | 4 Day(s) | 200 | 6 | 350 | Fixing (R) | Plate Type Fixing | ||
1,484,780 VND | 1 Piece(s) | 4 Day(s) | 252 | 8 | 450 | Brake (TB) | Buffer link | ||
1,367,797 VND | 1 Piece(s) | 4 Day(s) | 252 | 8 | 450 | Fixing (R) | Plate Type Fixing | ||
1,433,748 VND | 1 Piece(s) | 4 Day(s) | 252 | 8 | 450 | Rotation (S) | Plate Type Unrestricted |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy