(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) | Clamp Diameter |
---|---|---|---|---|---|---|---|
311,285 VND | 100 Piece(s) | Quote | 6 | 16 | 6~16 | ||
39,908 VND | 100 Piece(s) | Quote | 8 | 18 | 8~18 | ||
39,908 VND | 100 Piece(s) | 5 Day(s) | 8 | 22 | 8~22 | ||
41,867 VND | 100 Piece(s) | 5 Day(s) | 10 | 22 | 10~22 | ||
42,053 VND | 100 Piece(s) | 5 Day(s) | 11 | 25 | 11~25 | ||
14,030 VND | 100 Piece(s) | Quote | 13 | 32 | 13~32 | ||
42,551 VND | 100 Piece(s) | 5 Day(s) | 19 | 40 | 19~40 | ||
42,925 VND | 100 Piece(s) | Quote | 26 | 50 | 26~50 | ||
43,265 VND | 100 Piece(s) | 5 Day(s) | 28 | 57 | 28~57 | ||
65,868 VND | 100 Piece(s) | 5 Day(s) | 40 | 60 | 40~60 | ||
44,138 VND | 100 Piece(s) | Quote | 40 | 76 | 40~76 | ||
44,667 VND | 100 Piece(s) | Quote | 42 | 96 | 42~96 | ||
45,383 VND | 100 Piece(s) | 5 Day(s) | 54 | 100 | 54~100 | ||
49,078 VND | 50 Piece(s) | 5 Day(s) | 80 | 130 | 80~130 | ||
50,663 VND | 50 Piece(s) | 5 Day(s) | 108 | 150 | 108~150 | ||
65,203 VND | 19 Piece(s) | 5 Day(s) | 200 | 254 | 200~254 | ||
81,345 VND | 1 Piece(s) | 5 Day(s) | 320 | 405 | 320~405 |
Loading...Tải…
Material | Stainless steel + steel | Type | Width (mini mm): 8 Width (general mm): 12.7 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy