(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Usage]
・Hexagon Head Hexagon Wrench Bolt With Hexagon Groove (M12-20)
Part Number |
---|
SUS-M12-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Material | Detailed shape | Nominal | Material | Detailed Shape | Nominal | Usage | Usage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,137,211 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 20 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - |
Loading...Tải…
Basic Shape | Hexagon | Mounting Hole Shape | Hexagonal hole | Thread Type | Meter common screw |
---|---|---|---|---|---|
Application | Standard |
Please check the type/dimensions/specifications of the part SUS-M12-20 in the Hexagon Trench Bolt - Stent Hexagonal wrench Bolt(M12-20) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-M12-20 trong chuỗi Hexagon Trench Bolt - Stent Hexagonal wrench Bolt(M12-20).
Part Number |
---|
SUS-M12-100 |
SUS-M12-25 |
SUS-M12-30 |
SUS-M12-35 |
SUS-M12-40 |
SUS-M12-45 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Material | Detailed shape | Nominal | Material | Detailed Shape | Nominal | Usage | Usage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,328,023 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 100 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - | |
2,137,211 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 25 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - | |
2,257,482 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 30 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - | ||
2,389,209 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 35 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - | ||
2,480,846 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 40 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - | ||
2,664,122 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 45 | Stainless | Element | M12 | - | - | - | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy