(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Reel Body + Hose | Power Capacity(A) | Polyurethane |
---|
Please check the type/dimensions/specifications of the part PM620 in the Air Hose Reel (PM Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PM620 trong chuỗi Air Hose Reel (PM Type).
Part Number |
---|
PM620R |
PM630 |
PM630R |
PM650 |
PM650R |
PM820 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Hose Total Length (m) | Applicable Hose I.D. | Features | Outer diameter |
---|---|---|---|---|---|---|---|---|
4,928,967 VND | 1 Piece(s) | 4 Day(s) | 20 | 6.5 | Lightweight / Circular pedestal / Rotation Support | 10 | ||
4,527,101 VND | 1 Piece(s) | 4 Day(s) | 30 | 6.5 | Lightweight / Circular pedestal | 10 | ||
5,089,713 VND | 1 Piece(s) | 6 Day(s) | 30 | 6.5 | Lightweight / Circular pedestal / Rotation Support | 10 | ||
4,828,501 VND | 1 Piece(s) | 11 Day(s) | 50 | 6.5 | Lightweight / Circular pedestal | 10 | ||
5,355,420 VND | 1 Piece(s) | Available | 5 Day(s) | 50 | 6.5 | Lightweight / Circular pedestal / Rotation Support | 10 | |
4,446,727 VND | 1 Piece(s) | 4 Day(s) | 20 | 8 | Lightweight / Circular pedestal | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy