(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PL4-1-4 |
PL4-1-8 |
PL4-3-8 |
PL4-M5 |
PL4-M6 |
PL6-1-2 |
PL6-1-4 |
PL6-1-8 |
PL6-3-8 |
PL8-1-2 |
PL8-1-4 |
PL8-1-8 |
PL8-3-8 |
PL10-1-2 |
PL10-1-4 |
PL10-1-8 |
PL10-3-8 |
PL12-1-2 |
PL12-1-4 |
PL12-1-8 |
PL12-3-8 |
PL16-1-2 |
PL16-3-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hose External Diameter (mm) | Screw Specifications |
---|---|---|---|---|---|---|
417,157 VND | 10 Piece(s) | 4 Day(s) | 4 | PT1/4 | ||
414,204 VND | 10 Piece(s) | 4 Day(s) | 4 | PT1/8 | ||
420,331 VND | 10 Piece(s) | 4 Day(s) | 4 | PT3/8 | ||
415,788 VND | 10 Piece(s) | 4 Day(s) | 4 | M5 | ||
416,973 VND | 10 Piece(s) | 4 Day(s) | 4 | M6 | ||
428,605 VND | 10 Piece(s) | 4 Day(s) | 6 | PT1/2 | ||
415,199 VND | 10 Piece(s) | 5 Day(s) | 6 | PT1/4 | ||
412,462 VND | 10 Piece(s) | 5 Day(s) | 6 | PT1/8 | ||
420,331 VND | 10 Piece(s) | 4 Day(s) | 6 | PT3/8 | ||
427,391 VND | 10 Piece(s) | 4 Day(s) | 8 | PT1/2 | ||
416,381 VND | 10 Piece(s) | 5 Day(s) | 8 | PT1/4 | ||
414,422 VND | 10 Piece(s) | 5 Day(s) | 8 | PT1/8 | ||
419,335 VND | 10 Piece(s) | 4 Day(s) | 8 | PT3/8 | ||
429,165 VND | 1 Piece(s) | 5 Day(s) | 10 | PT1/2 | ||
419,738 VND | 10 Piece(s) | 5 Day(s) | 10 | PT1/4 | ||
420,331 VND | 10 Piece(s) | 4 Day(s) | 10 | PT1/8 | ||
422,073 VND | 10 Piece(s) | 5 Day(s) | 10 | PT3/8 | ||
454,205 VND | 1 Piece(s) | 5 Day(s) | 12 | PT1/2 | ||
426,208 VND | 10 Piece(s) | 4 Day(s) | 12 | PT1/4 | ||
426,427 VND | 10 Piece(s) | 4 Day(s) | 12 | PT1/8 | ||
427,391 VND | 1 Piece(s) | 5 Day(s) | 12 | PT3/8 | ||
514,206 VND | 5 Piece(s) | 4 Day(s) | 16 | PT1/2 | ||
510,474 VND | 5 Piece(s) | 4 Day(s) | 16 | PT3/8 |
Loading...Tải…
Types | One-touch joint | Applicable Fluid | Air | Application | Standard/Mini |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy