(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL25-30 |
CL25-35 |
CL25-40 |
CL25-45 |
CL25-50 |
CL25-55 |
CL25-60 |
CL25-65 |
CL25-70 |
CL25-80 |
CL25-100 |
CL25-125 |
CL25-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Free Height Hf (mm) | Spring Constant (N/mm) | Deviation (300,000 / Free Field x 50%) (mm) | Deviation (500,000 / Free Field x 45%) (mm) | Deviation (1,000,000 / Free Field x 40%) (mm) |
---|---|---|---|---|---|---|---|---|---|
265,258 VND | 1 Piece(s) | 4 Day(s) | 30 | 7 | 12 | 10.8 | 9.6 | ||
267,217 VND | 1 Piece(s) | 6 Day(s) | 35 | 6 | 14 | 12.6 | 11.2 | ||
373,543 VND | 1 Piece(s) | 7 Day(s) | 40 | 5.25 | 16 | 14.4 | 12.8 | ||
269,923 VND | 1 Piece(s) | 4 Day(s) | 45 | 4.67 | 18 | 16.2 | 14.4 | ||
271,198 VND | 1 Piece(s) | 4 Day(s) | 50 | 4.2 | 20 | 18 | 16 | ||
272,194 VND | 1 Piece(s) | 5 Day(s) | 55 | 3.82 | 22 | 19.8 | 17.6 | ||
273,749 VND | 1 Piece(s) | 4 Day(s) | 60 | 3.5 | 24 | 21.6 | 19.2 | ||
274,310 VND | 1 Piece(s) | 7 Day(s) | 65 | 3.23 | 26 | 23.4 | 20.8 | ||
387,403 VND | 1 Piece(s) | 4 Day(s) | 70 | 3 | 28 | 25.2 | 22.4 | ||
279,690 VND | 1 Piece(s) | 4 Day(s) | 80 | 2.63 | 32 | 28.8 | 25.6 | ||
289,363 VND | 1 Piece(s) | 5 Day(s) | 100 | 2.1 | 40 | 36 | 32 | ||
293,032 VND | 1 Piece(s) | 5 Day(s) | 125 | 1.68 | 50 | 45 | 40 | ||
297,731 VND | 1 Piece(s) | 9 Day(s) | 150 | 1.4 | 60 | 54 | 48 |
Loading...Tải…
Coil I.D. ID(Ø) | 12.5 | Coil O.D. OD(Ø) | 25 | Usage | For Injection Mold |
---|---|---|---|---|---|
Capacity | 1EA | Color | Blue | Load (300,000 / Free Field x 50%)(Kgf) | 84 |
Load (500,000 / Free Field x 45%)(Kgf) | 76 | Load (1,000,000 / Free Field x 40%)(Kgf) | 67 | Outside diameter tolerance | +0㎜~0.7㎜ |
Inner diameter tolerance | +0.7㎜~.01㎜ | Free Field Allowance (50 mm or higher) | ±0.5㎜ | Free Field Allowance (55 mm or higher) | ±0.1% |
Load Tolerance | ±10% | Winding direction | Right | Compression ratio (1 million/free field%) | 0.32 |
Compression ratio (500,000/free field%) | 0.36 | Compression ratio (300,000/free field%) | 0.4 | Maximum Amount of Compression (Free Field%) | Approx. 48.0% |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy