(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Coil Insert

Coil Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,072VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・Spring type coil for female thread used for durability materials such as
non-ferrous, mild steel, wood. It is made of stainless steel.
[Material] ・ SUS304
[Features]
・Strong screw fastening to base material with low hardness
such as light metal (aluminum, magnesium, copper) castings, plastic wood, etc.
· It is made of stainless steel and has corrosion resistance, heat resistance, abrasion resistance,
especially excellent effect of prevention of relaxation due to vibration or impact
•Related keywords: Filtech, Screw Insert, Insert

Part Number
2.5-0.45-2D
3-0.5-1D
3-0.5-1.5D
3-0.5-2D
3-0.5-2.5D
3-0.5-3D
4-0.7-1D
4-0.7-2D
4-0.7-2.5D
4-0.7-3D
5-0.8-1D
5-0.8-2D
5-0.8-2.5D
5-0.8-3D
6-1.0-1.5D
6-1.0-2D
6-1.0-2.5D
6-1.0-3D
8-1.25-1D
8-1.25-1.5D
8-1.25-2D
8-1.25-2.5D
8-1.25-3D
10-1.5-2D
10-1.5-3D
10-1.25-2D
12-1.5-2D
12-1.25-2D
12-1.75-2D
12-1.75-2.5D
14-2.0-2D
14-2.0-2.5D
16-2.0-1.5D
16-2.0-2D
16-2.0-2.5D
20-2.5-1.5D
24-3.0-1.5D
30-3.5-1.5D
30-3.5-2D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Standard

3,109 VND

100 Piece(s) 4 Day(s) 2.52DM2.5×0.45

3,131 VND

100 Piece(s) 4 Day(s) 31DM3×0.5

2,839 VND

100 Piece(s) 5 Day(s) 31.5DM3×0.5

8,106 VND

100 Piece(s) 4 Day(s) 32DM3×0.5

3,338 VND

100 Piece(s) 4 Day(s) 32.5DM3×0.5

3,914 VND

100 Piece(s) 4 Day(s) 33DM3×0.5

2,302 VND

100 Piece(s) 4 Day(s) 41DM4×0.7

3,131 VND

1 Piece(s) Same day 42DM4×0.7

2,839 VND

100 Piece(s) 4 Day(s) 42.5DM4×0.7

3,338 VND

100 Piece(s) 4 Day(s) 43DM4×0.7

2,072 VND

100 Piece(s) 4 Day(s) 51DM5×0.8

5,220 VND

1 Piece(s) Same day 52DM5×0.8

3,109 VND

100 Piece(s) 4 Day(s) 52.5DM5×0.8

3,338 VND

100 Piece(s) 4 Day(s) 53DM5×0.8

6,250 VND

100 Piece(s) 4 Day(s) 61.5DM6×1.0

6,285 VND

100 Piece(s) 6 Day(s) 62DM6×1.0

32,455 VND

100 Piece(s) 4 Day(s) 62.5DM6×1.0

3,914 VND

100 Piece(s) 4 Day(s) 63DM6×1.0

2,839 VND

100 Piece(s) 4 Day(s) 81DM8×1.25

3,338 VND

100 Piece(s) Quote 81.5DM8×1.25

4,145 VND

100 Piece(s) 5 Day(s) 82DM8×1.25

4,682 VND

100 Piece(s) 4 Day(s) 82.5DM8×1.25

5,180 VND

100 Piece(s) 4 Day(s) 83DM8×1.25

6,254 VND

50 Piece(s) 4 Day(s) 102DM10×1.5

8,864 VND

50 Piece(s) 4 Day(s) 103DM10×1.5

6,753 VND

50 Piece(s) 4 Day(s) 102DM10×1.25

8,327 VND

25 Piece(s) 4 Day(s) 122DM12×1.5

7,828 VND

50 Piece(s) 4 Day(s) 122DM12×1.25

9,095 VND

25 Piece(s) 4 Day(s) 122DM12×1.75

51,665 VND

25 Piece(s) 4 Day(s) 122.5DM12×1.75

13,277 VND

25 Piece(s) 4 Day(s) 142DM14×2.0

18,764 VND

25 Piece(s) 4 Day(s) 142.5DM14×2.0

11,934 VND

25 Piece(s) 4 Day(s) 161.5DM16×2.0

337,467 VND

25 Piece(s) 4 Day(s) 162DM16×2.0

18,995 VND

25 Piece(s) 4 Day(s) 162.5DM16×2.0

16,347 VND

10 Piece(s) 4 Day(s) 201.5DM20×2.5

49,769 VND

10 Piece(s) 4 Day(s) 241.5DM24×3.0

82,578 VND

10 Piece(s) 4 Day(s) 301.5DM30×3.5

120,912 VND

10 Piece(s) 62 Day(s) 302DM30×3.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Material Stainless steel (SUS303/304) Shape Standard
Operating Environment Manufacturing Machine