(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· The power unit's compact design was developed for embedding in a wide range of electronics and general-purpose industrial devices.
Part Number |
---|
PU150 |
PU150-DC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Indicators | Additional Function | Ion Balance Method | CE-Compliant | Specifications | Input Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
22,350,180 VND | 1 Piece(s) | 15 Day(s) or more | Static electricity checker | Output Error Detection/Automatic Stop Circuit | Remote controller | Manual | Applicable | AC adapter enclosed (supplied cable rating 125 VAC) | DC24V | ||
965,730 VND | 1 Piece(s) | 8 Day(s) or more | [Related Components] Related Components | - | - | - | - | DC24V Input code, Cord length 1.8m | - |