(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Shaft hole, key, tapped processing] Timing pulley that can be used immediately without hassle.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Teeth (T) | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Set screws | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 4 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 4 | Available | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 4 | Available | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 4 | Available | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 5 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 5 | Available | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 5 | Available | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 5 | Available | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6 | Available | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6 | Available | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6 | Available | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 7 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 7 | Available | M4×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 7 | Available | M4×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 7 | Available | M4×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 8 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 8 | Available | M4×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 8 | Available | M4×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 8 | Available | M4×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6.35 | Available | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6.35 | Available | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6.35 | Available | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 16 | No | 6.35 | Available | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 4 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 4 | No | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 4 | No | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 4 | No | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 5 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 5 | No | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 5 | No | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 5 | No | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6 | No | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6 | No | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6 | No | M3×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 7 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 7 | No | M4×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 7 | No | M4×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 7 | No | M4×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 8 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 8 | No | M4×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 8 | No | M4×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 8 | No | M4×4 | 2 places 120 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6.35 | No | - | No | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6.35 | No | M3×4 | One Location | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6.35 | No | M3×4 | 2 places 90 degrees | ||
684,584 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | C | No | 12.61 | No | 6.35 | No | M3×4 | 2 places 120 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 4 | Available | - | No | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 4 | Available | M3×4 | One Location | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 4 | Available | M3×4 | 2 places 90 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 4 | Available | M3×4 | 2 places 120 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 5 | Available | - | No | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 5 | Available | M3×4 | One Location | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 5 | Available | M3×4 | 2 places 90 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 5 | Available | M3×4 | 2 places 120 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 6 | Available | - | No | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 6 | Available | M3×4 | One Location | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 6 | Available | M3×4 | 2 places 90 degrees | ||
693,829 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | C | No | 18 | No | 6 | Available | M3×4 | 2 places 120 degrees |
Loading...Tải…
Type | Timing pulley | Belt Series | S3M | Belt Width Used (mm)(mm) | 10 |
---|---|---|---|---|---|
Material | A2017 | Pulley/Idler | Pulley (No Bearing) |