(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Ultra high vacuum compatible gasket
[Applications]
・ It is used for vacuum vessel piping system
Part Number |
---|
ICF34GCU |
ICF70GCU |
ICF114GCU |
ICF152GCU |
ICF203GCU |
ICF253GCU |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Standard Size |
---|---|---|---|---|---|---|
415,023 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 4 Day(s) or more | [34] ICF34 | ||
829,938 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 4 Day(s) or more | [70] ICF70 | ||
1,467,400 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 4 Day(s) or more | [114] ICF114 | ||
2,463,431 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | [152] ICF152 | ||
3,499,305 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 4 Day(s) or more | [203] ICF203 | ||
4,314,847 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | [253] ICF253 |
Loading...Tải…
Type | Related Components | Related components materials | Oxygen Free Copper |