(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW/KF Standard O-Ring

NW/KF Standard O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      175,976VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of Cosmotec fittings available from Misumi VONA.

Part Number
NW16RV
NW25RN
NW25RV
NW40RN
NW40RV
NW50RV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStandard Size Material of O Ring

175,976 VND

1 Piece(s) 4 Day(s) or more NW/KF16Viton

281,030 VND

1 Piece(s) 4 Day(s) or more NW/KF25Nitrile

215,818 VND

1 Piece(s) 4 Day(s) or more NW/KF25Viton

360,713 VND

1 Piece(s) 7 Day(s) or more NW/KF40Nitrile

241,188 VND

1 Piece(s) 9 Day(s) or more NW/KF40Viton

281,030 VND

1 Piece(s) 7 Day(s) or more NW/KF50Viton

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Center Rings Center Ring Type O-Ring