(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW/KF Standard Blank Flange (Part Number)

NW/KF Standard Blank Flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variety of reliable Cosmotec products are available.

[Features]
· Standard parts of various sizes of short and long flanges for welding in addition to blank flanges for sealing and machining are available.
· Are also able to provide in SUS316L.

Part Number
NW16BK
NW25BK
NW40BK
NW50BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStandard Size

295,500 VND

1 Piece(s) 4 Day(s) or more NW(KF)16

335,343 VND

1 Piece(s) 4 Day(s) or more NW(KF)25

375,183 VND

1 Piece(s) 4 Day(s) or more NW(KF)40

482,268 VND

1 Piece(s) 8 Day(s) or more NW(KF)50

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Flange Flange Shape Blank Flange Type Others
Material SUS304