(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS VG Standard Hole Formed Flange

JIS VG Standard Hole Formed Flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      800,996VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of Cosmotec fittings available from Misumi VONA.

Part Number
VG10B10A
VG20B20A
VG25B25A
VG40B40A
VG50B50A
VG65B65A
VG80B80A
VG100B100A
VG125B125A
VG150B150A
VG250B250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlange Connection Pipe Type

800,996 VND

1 Piece(s) 17 Day(s) or more 10.010A

920,521 VND

1 Piece(s) 7 Day(s) or more 20.020A

1,159,570 VND

1 Piece(s) 10 Day(s) or more 25.025A

1,159,570 VND

1 Piece(s) 10 Day(s) or more 40.040A

1,279,095 VND

1 Piece(s) 17 Day(s) or more 50.050A

1,836,871 VND

1 Piece(s) 17 Day(s) or more 65.065A

2,394,650 VND

1 Piece(s) 17 Day(s) or more 80.080A

3,071,950 VND

1 Piece(s) 17 Day(s) or more 100.0100A

4,314,847 VND

1 Piece(s) 17 Day(s) or more 125.0125A

5,100,151 VND

1 Piece(s) 17 Day(s) or more 150.0150A

14,956,196 VND

1 Piece(s) 22 Day(s) or more 250.0250A

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Flange Flange Shape Standard Flange Type VG
Material SUS304