(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Applications]·It is used for connecting to a vacuum pump, mainly for high vacuum.
Part Number |
---|
TE1/2FXT1000 |
TE1/2FXT250 |
TE1/2FXT500 |
TE1/2FXT750 |
TE1/4FXT1000 |
TE1/4FXT250 |
TE1/4FXT500 |
TE1/4FXT750 |
TE3/8FXT1000 |
TE3/8FXT250 |
TE3/8FXT500 |
TE3/8FXT750 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter C (Ø) | I.D. D (Ø) | Minimum Bending Radius (R) (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
4,506,255 VND | 1 Piece(s) | 17 Day(s) or more | 19.4 | 15 | 30 | 1000 | ||
3,367,445 VND | 1 Piece(s) | 17 Day(s) or more | 19.4 | 15 | 30 | 250 | ||
3,603,115 VND | 1 Piece(s) | 17 Day(s) or more | 19.4 | 15 | 30 | 500 | ||
3,760,294 VND | 1 Piece(s) | 17 Day(s) or more | 19.4 | 15 | 30 | 750 | ||
3,877,933 VND | 1 Piece(s) | 14 Day(s) or more | 8.9 | 5.4 | 15 | 1000 | ||
2,861,845 VND | 1 Piece(s) | 4 Day(s) or more | 8.9 | 5.4 | 15 | 250 | ||
2,935,646 VND | 1 Piece(s) | 4 Day(s) or more | 8.9 | 5.4 | 15 | 500 | ||
3,131,972 VND | 1 Piece(s) | 10 Day(s) or more | 8.9 | 5.4 | 15 | 750 | ||
4,074,259 VND | 1 Piece(s) | 17 Day(s) or more | 13.8 | 10 | 25 | 1000 | ||
2,935,646 VND | 1 Piece(s) | 17 Day(s) or more | 13.8 | 10 | 25 | 250 | ||
3,131,972 VND | 1 Piece(s) | 17 Day(s) or more | 13.8 | 10 | 25 | 500 | ||
3,288,954 VND | 1 Piece(s) | 17 Day(s) or more | 13.8 | 10 | 25 | 750 |
Loading...Tải…
Connecting Part Type | Pipe End | Types | Flexible Tubes | Applicable Fluid | Air |