(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· Eccentric reaction force generated by misalignment is small, reducing the burden on the shaft.
· Easy to assemble with a simple structure
Part Number |
---|
MOR-45C-15-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,539,363 VND | 1 Piece(s) | 6 Day(s) or more | - | 15 | 18 | 45 | 46 | 50.01~100.00 | 10001~78000 | 60 | 3 | 1.1~3.0 | 14000 | 3.2×10-5 | Clamping Type | Standard Shaft Bore | NA |
Loading...Tải…
Type | Oldham Type | Application | Standard / Stepping Motor | Features | High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOR-45C-15-18 in the MOR Flexible Coupling - Oldham Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MOR-45C-15-18 trong chuỗi MOR Flexible Coupling - Oldham Type.
Part Number |
---|
MOR-10-3-3 |
MOR-10-3-4 |
MOR-10-4-4 |
MOR-45C-15-18-KT |
MOR-45C-15-19-BT |
MOR-45C-15-19-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
361,606 VND | 1 Piece(s) | 6 Day(s) or more | - | 3 | 3 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
361,606 VND | 1 Piece(s) | 6 Day(s) or more | - | 3 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
361,606 VND | 1 Piece(s) | 6 Day(s) or more | - | 4 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
2,162,538 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 18 | 45 | 46 | 50.01~100.00 | 10001~78000 | 60 | 3 | 1.1~3.0 | 14000 | 3.2×10-5 | Clamping Type | Standard Shaft Bore | D2 Hole | ||
2,162,538 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 19 | 45 | 46 | 50.01~100.00 | 10001~78000 | 60 | 3 | 1.1~3.0 | 14000 | 3.2×10-5 | Clamping Type | Additional Work Shaft Hole | NA | ||
2,912,034 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 19 | 45 | 46 | 50.01~100.00 | 10001~78000 | 60 | 3 | 1.1~3.0 | 14000 | 3.2×10-5 | Clamping Type | Additional Work Shaft Hole | D2 Hole |