(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MOR Flexible Coupling - Oldham Type (Part Number)

MOR Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,603VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oldham type flexible coupling.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· Eccentric reaction force generated by misalignment is small, reducing the burden on the shaft.
· Easy to assemble with a simple structure

Part Number
MOR-45-14-19-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

1,932,573 VND

1 Piece(s) 9 Day(s) or more 101419454650.01~100.0010001~780006031.1~3.0140003.3 x 10-5Set Screw TypeAdditional Work Shaft HoleNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard / Stepping Motor Features High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Body Material A2017 Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOR-45-14-19-BT in the MOR Flexible Coupling - Oldham Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MOR-45-14-19-BT trong chuỗi MOR Flexible Coupling - Oldham Type.

Products like this...

Part Number
MOR-10-3-3
MOR-10-3-4
MOR-10-4-4
MOR-45-14-19-BT-KT
MOR-45-14-20
MOR-45-14-20-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

361,606 VND

1 Piece(s) 6 Day(s) or more -331010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

361,606 VND

1 Piece(s) 6 Day(s) or more -341010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

361,606 VND

1 Piece(s) 6 Day(s) or more -441010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

2,678,071 VND

1 Piece(s) 9 Day(s) or more 101419454650.01~100.0010001~780006031.1~3.0140003.3 x 10-5Set Screw TypeAdditional Work Shaft HoleD2 Hole

1,304,696 VND

1 Piece(s) 6 Day(s) or more -1420454650.01~100.0010001~780006031.1~3.0140003.3 x 10-5Set Screw TypeStandard Shaft BoreNA

1,932,573 VND

1 Piece(s) 9 Day(s) or more 101420454650.01~100.0010001~780006031.1~3.0140003.3 x 10-5Set Screw TypeStandard Shaft BoreD2 Hole