(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
XHW/XHW-L Flexible Coupling - Disk Type (Part Number)

XHW/XHW-L Flexible Coupling - Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,077,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type

Part Number
XHW-34C-12-KT-16-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

2,821,048 VND

1 Piece(s) 9 Day(s) or more 1012163436.85.01~10.0010001~780006.320.20.02~0.218000±0.51.3×10-5Standard Shaft BoreBoth Sides

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Body Material A2017 Product Category Coupling body Disc Material SUS304
Construction Clamping Type

Please check the type/dimensions/specifications of the part XHW-34C-12-KT-16-KT in the XHW/XHW-L Flexible Coupling - Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XHW-34C-12-KT-16-KT trong chuỗi XHW/XHW-L Flexible Coupling - Disk Type.

Products like this...

Part Number
XHW-15C-3-6
XHW-15C-4-4
XHW-15C-4-5
XHW-34C-13-BT-13-BT
XHW-34C-13-BT-14
XHW-34C-13-BT-14-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

1,314,086 VND

1 Piece(s) 9 Day(s) or more 10361521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

1,314,086 VND

1 Piece(s) 9 Day(s) or more 10441521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

1,314,086 VND

1 Piece(s) 9 Day(s) or more 10451521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

2,821,048 VND

1 Piece(s) 9 Day(s) or more 1013133436.85.01~10.0010001~780006.320.20.02~0.218000±0.51.3×10-5Additional Work Shaft HoleNA

1,934,530 VND

1 Piece(s) 9 Day(s) or more 1013143436.85.01~10.0010001~780006.320.20.02~0.218000±0.51.3×10-5Additional Work Shaft HoleNA

2,821,048 VND

1 Piece(s) 9 Day(s) or more 1013143436.85.01~10.0010001~780006.320.20.02~0.218000±0.51.3×10-5Additional Work Shaft HoleD2 Hole