(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type
Part Number |
---|
XHS-25C-4-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
993,208 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 12 | 25 | 23.1 | 1.01~3.00 | 10001~78000 | 3 | 1 | 0.02 | 0.02~0.2 | 25000 | ±0.15 | 2.3×10-6 | Standard Shaft Bore | NA |
Loading...Tải…
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Body Material | A2017 | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XHS-25C-4-12 in the XHS Flexible Coupling Single Disc Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XHS-25C-4-12 trong chuỗi XHS Flexible Coupling Single Disc Type.
Part Number |
---|
XHS-15C-3-6 |
XHS-15C-4-4 |
XHS-15C-4-5 |
XHS-25C-4-4 |
XHS-25C-4-5 |
XHS-25C-4-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,115,400 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 6 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
1,115,400 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
1,115,400 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 5 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
957,040 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 25 | 23.1 | 1.01~3.00 | 10001~78000 | 3 | 1 | 0.02 | 0.02~0.2 | 25000 | ±0.15 | 2.3×10-6 | Standard Shaft Bore | NA | ||
957,040 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 5 | 25 | 23.1 | 1.01~3.00 | 10001~78000 | 3 | 1 | 0.02 | 0.02~0.2 | 25000 | ±0.15 | 2.3×10-6 | Standard Shaft Bore | NA | ||
957,040 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 6 | 25 | 23.1 | 1.01~3.00 | 10001~78000 | 3 | 1 | 0.02 | 0.02~0.2 | 25000 | ±0.15 | 2.3×10-6 | Standard Shaft Bore | NA |