(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type (Part Number)

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,214,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.

Part Number
XGS2-39C-13-BT-20-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,975,023 VND

1 Piece(s) 8 Day(s) or more 10132039405.01~10.00[Aluminum] A201771.50.216000±0.32.1×10-5Clamping TypeAdditional Work Shaft HoleNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption
Maximum Range of Rotation Number(r/min) 10001~78000 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material FKM Operating Temperature Range(°C) -10::120

Please check the type/dimensions/specifications of the part XGS2-39C-13-BT-20-BT in the XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XGS2-39C-13-BT-20-BT trong chuỗi XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type.

Products like this...

Part Number
XGL2-15C-4-BT-4
XGL2-15C-4-BT-5
XGL2-15C-4-BT-6
XGS2-39C-13-BT-KT-13-BT-KT
XGS2-39C-14-14
XGS2-39C-14-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,644,326 VND

1 Piece(s) 7 Day(s) or more 104415301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

2,644,326 VND

1 Piece(s) 7 Day(s) or more 104515301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

2,644,326 VND

1 Piece(s) 7 Day(s) or more 104615301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

4,777,925 VND

1 Piece(s) 8 Day(s) or more 10131339405.01~10.00[Aluminum] A201771.50.216000±0.32.1×10-5Clamping TypeAdditional Work Shaft HoleBoth Sides

1,782,082 VND

1 Piece(s) 9 Day(s) or more 10141439405.01~10.00[Aluminum] A201771.50.216000±0.32.1×10-5Clamping TypeStandard Shaft BoreNA

1,782,082 VND

1 Piece(s) 9 Day(s) or more 10141539405.01~10.00[Aluminum] A201771.50.216000±0.32.1×10-5Clamping TypeStandard Shaft BoreNA