(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MJB Flexible Coupling - Jaw Type (Bushing) (Part Number)

MJB Flexible Coupling - Jaw Type (Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,664,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· Various jaw type maximum speed range (r/min): 10,001 to 78,000
· Main body material: S45C
· Class coupling body
· Eccentricity range tolerance (mm): 0.02 to 0.2
· Deviation angle tolerance (deg): 1
· Buffer part material: polyurethane
· Structure: Bushing type

Part Number
MJB-40-BL-9.525-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

2,664,960 VND

1 Piece(s) 9 Day(s) or more 109.5251540665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High Torque / Vibration Absorption
Body Material S45C Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Material Polyurethane Operating Temperature Range(°C) -20::60
Construction Bushings Type

Please check the type/dimensions/specifications of the part MJB-40-BL-9.525-15 in the MJB Flexible Coupling - Jaw Type (Bushing) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MJB-40-BL-9.525-15 trong chuỗi MJB Flexible Coupling - Jaw Type (Bushing).

Products like this...

Part Number
MJB-40-BL-10-14
MJB-40-BL-10-15
MJB-40-BL-10-16
MJB-40-BL-9.525-16
MJB-40-BL-9.525-18
MJB-40-BL-9.525-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

2,664,960 VND

1 Piece(s) 9 Day(s) or more 10101440665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

2,664,960 VND

1 Piece(s) 9 Day(s) or more 10101540665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

2,664,960 VND

1 Piece(s) 9 Day(s) or more 10101640665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

2,664,960 VND

1 Piece(s) 9 Day(s) or more 109.5251640665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

2,664,960 VND

1 Piece(s) 9 Day(s) or more 109.5251840665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

2,664,960 VND

1 Piece(s) 9 Day(s) or more 109.5251940665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80