(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lab Flexible Coupling RFH Type (Part Number)

Lab Flexible Coupling RFH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,042,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The RFH type is a coupling has a reinforced fiber core body and both faces are wrapped in rubber to make it exceptionally strong against bending fatigue.

 
Part Number
RFH-210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

10,015,176 VND

1 Piece(s) 8 Day(s) or more Vibration Absorption100~Less than 500210140Steel4901.1~3.02.130002001~40003OthersSet-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part RFH-210 in the Lab Flexible Coupling RFH Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RFH-210 trong chuỗi Lab Flexible Coupling RFH Type.

Products like this...

Part Number
RFH-125
RFH-180
RFH-180-T
RFH-210-T
RFH-265
RFH-310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

4,517,080 VND

1 Piece(s) 8 Day(s) or more Vibration Absorption50.01~100.0012580Steel981.1~3.01.2545004001~100003OthersSet-

6,538,086 VND

1 Piece(s) 4 Day(s) or more Vibration Absorption100~Less than 500180125Steel2941.1~3.01.835002001~40003OthersSet-

3,042,953 VND

1 Piece(s) 8 Day(s) or more -100~Less than 500--[Resin] Rubber294--35002001~4000--TireRFH-180

4,596,765 VND

1 Piece(s) 8 Day(s) or more -100~Less than 500--[Resin] Rubber490--30002001~4000--TireRFH-210

17,704,545 VND

1 Piece(s) 8 Day(s) or more Vibration Absorption500~Less than 1000265160Steel9811.1~3.02.6525002001~40003OthersSet-

35,314,386 VND

1 Piece(s) 8 Day(s) or more Vibration Absorption1000~Less than 5000310200Steel13703.1~5.03.120001001~20003OthersSet-