(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Belgotch TYPE34 - Short Width Model (center drive) (Part Number)

Belgotch TYPE34 - Short Width Model (center drive)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brushless DC motor and control unit are standard equipment in the speed shift model.

Part Number
TYPE34-NGI-50-[500-6000/10]-[3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​21,​22,​23,​24,​25,​26,​H,​T][AC100V,​AC200VS,​AC200VT]-[40,​60]
TYPE34-NSI-50-[500-6000/10]-[3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​21,​22,​23,​24,​25,​26,​H,​T][AC100V,​AC200VS,​AC200VT]-[25,​40,​60]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpeed Control Method Machine Length
(mm)

-

1 Piece(s) 15 Day(s) or more Constant Speed / Brushless Speed500 ~ 6000

-

1 Piece(s) 15 Day(s) or more Constant Speed / Brushless Speed500 ~ 6000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Driving Type Center drive Belt Width W(mm) 50 Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2
Belt Material Polyurethane Reverse Switch Option No