(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Couplings MJ series  (Part Number)

Oldham Couplings MJ series 
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      114,570VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Oldham Couplings MJ series
· Oldham Couplings are 3-part couplings consisting of 2 hubs and 1 torque disc.
· 2 hubs materials are Aluminum Alloy and Free-cutting brass.
· 3 methods surface treatment solution for hubs are non-chromium chemical conversion treatment, Anodization and Electroless nickel plating.
· Torque disc materials are Polyacetal, Nylon and PEEK.
· Shaft Fastening Method: Set screw type.
· MJ series size: 6 to 57.
· Allowable Angular misalignment 1 degree.
· All through hole hubs MJ-50 and 57 with keyways standard (JIS B13101-1996)

 
Part Number
MJ-41-9X13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

2,581,944 VND

1 Piece(s) 8 Day(s) or more 1091341.350.85.01~10.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy17153.1~5.0Polyacetal-3177X10-8Set screw locking

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard / Servo Motor / Stepping Motor / Encoder Features High accuracy / High durability / Backlash 0 / Vibration Absorption

Please check the type/dimensions/specifications of the part MJ-41-9X13 in the Oldham Couplings MJ series  series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MJ-41-9X13 trong chuỗi Oldham Couplings MJ series .

Products like this...

Part Number
MJ-13-3X4
MJ-13-3X5
MJ-13-3X6
MJ-41-9X14
MJ-41-9X15
MJ-41-9X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

899,598 VND

1 Piece(s) 8 Day(s) or more 103412.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

899,598 VND

1 Piece(s) 8 Day(s) or more 103512.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

899,598 VND

1 Piece(s) 8 Day(s) or more 103612.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

2,581,944 VND

1 Piece(s) 8 Day(s) or more 1091441.350.85.01~10.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy17153.1~5.0Polyacetal-3177X10-8Set screw locking

2,581,944 VND

1 Piece(s) 8 Day(s) or more 1091541.350.85.01~10.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy17153.1~5.0Polyacetal-3177X10-8Set screw locking

2,581,944 VND

1 Piece(s) 8 Day(s) or more 1091641.350.85.01~10.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy17153.1~5.0Polyacetal-3177X10-8Set screw locking