(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compensating Cable for Thermistor Temperature Sensor [E52]

Compensating Cable for Thermistor Temperature Sensor [E52]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      233,605VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An element compatible thermistor. A lead out straight type, lead out straight type with screw, and lead out straight type with flange are available.

Part Number
WCAG-N 1M
WCAG-N 2M
WCAG-N 4M
WCAG-N 8M
WCAH-N 4M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOperating Environment Operating Temperature Range
(°C)
Lead Wire Insulation Material Lead Wire Length F
(m)

233,605 VND

1 Piece(s) 10 Day(s) or more Water Proofing0~90Vinyl1

319,352 VND

1 Piece(s) 6 Day(s) or more Water Proofing0~90Vinyl2

539,000 VND

1 Piece(s) 10 Day(s) or more Water Proofing0~90Vinyl4

966,615 VND

1 Piece(s) 6 Day(s) or more Water Proofing0~90Vinyl8

538,593 VND

1 Piece(s) 6 Day(s) or more Heat Resistant0~150Heat Resistant Glass4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Color Code Blue