(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealed Type Small-Sized Basic Switch [D2VW] (Part Number)

Sealed Type Small-Sized Basic Switch [D2VW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      74,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment

 
Part Number
D2VW-5L1-1(CHN)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

88,060 VND

1 Piece(s) 4 Day(s) or more Lever Shape (push)125 ~ 250-30--~24Single Pole Double ThrowRivetSilver alloy5---1180-Hinge lever typeTerminals With Solder----1.615.2±1.2-1c-1.18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -40::85 Protection Structure IP67 Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 300 Main Body External Dimension, Width W(mm) 10.3 Main Body External Dimension, Height H(mm) 15.9
Contact spacing(mm) 0.5 Mounting format Screw mounting

Please check the type/dimensions/specifications of the part D2VW-5L1-1(CHN) in the Sealed Type Small-Sized Basic Switch [D2VW] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2VW-5L1-1(CHN) trong chuỗi Sealed Type Small-Sized Basic Switch [D2VW].

Products like this...

Part Number
D2VW-01L1-1M(CHN)
D2VW-01L1-3M(CHN)
D2VW-01L1B-1(CHN)
D2VW-5L1-1M(CHN)
D2VW-5L1A-1M(CHN)
D2VW-5L1A-3M(CHN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

205,000 VND

1 Piece(s) Same day Lever Shape (push)125-30--~24Single Pole Double Throw[Crossbar] CrossbarGold alloy0.1---1180-Hinge lever typeLead Wire type---0.31.615.2±1.2-1c-1.18

183,686 VND

1 Piece(s) Same day Lever Shape (push)-[Hinge Lever] Hinge Lever30--~24Single Pole Normally Open[Crossbar] CrossbarGold alloy----1180-Hinge, lever typeWith Lead Wire(300mm)---0.31.615.2±1.2-1a-1.18

196,230 VND

1 Piece(s) Same day Lever Shape (push)-[Hinge Lever] Hinge Lever30--~19.0Single Pole Double Throw[Crossbar] CrossbarGold alloy----590-Hinge, long lever typeTerminals With Solder---0.33.215.2±2.6-1c-0.59

124,580 VND

1 Piece(s) 4 Day(s) or more Lever Shape (push)125 ~ 250-30--~24Single Pole Double ThrowRivetSilver alloy5---1180-Hinge lever typeLead Wire type---0.31.615.2±1.2-1c-1.18

153,000 VND

1 Piece(s) Same day Lever Shape (push)125 ~ 250-30-UL / CSA~21.6Single Pole Double ThrowRivetSilver alloy5---1960-Hinge/short lever typeLead Wire type---0.30.815.2±1.2-1c-1.96

113,566 VND

1 Piece(s) 6 Day(s) or more Lever Shape (push)250[Hinge Lever] Hinge Lever---~21.6Single Pole Normally OpenRivetSilver alloy----1960-Hinge, short lever typeWith Lead Wire(300mm)---0.30.815.2±0.5-1a-1.96