(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Inner diameter processing is applied to a normal gasket
·By attaching a between-in gasket to the ferrule connection, it is possible to sandwich a catch net, catch plate, etc.
·Material: EPDM/Silicon/NBR/Viton/Other
·Various materials are available according to the fluid
[Applications]
·Foreign matter can be filtered in combination with a catch net, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Size | Material |
---|---|---|---|---|---|---|---|
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | EPDM | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5S | EPDM | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | EPDM | ||
336,696 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | EPDM | ||
336,696 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | EPDM | ||
434,430 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | EPDM | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | NBR | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5S | NBR | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | NBR | ||
320,698 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | NBR | ||
336,696 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | NBR | ||
418,932 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | NBR | ||
434,430 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1S | PTFE | ||
434,430 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | PTFE | ||
482,922 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2S | PTFE | ||
621,400 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | PTFE | ||
816,869 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | PTFE | ||
920,521 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | PTFE | ||
237,212 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | Silicone | ||
237,212 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5S | Silicone | ||
266,957 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | Silicone | ||
364,691 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | Silicone | ||
390,937 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | Silicone | ||
482,922 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | Silicone | ||
434,430 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | Viton | ||
434,430 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | Viton | ||
555,161 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | Viton | ||
726,133 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | Viton | ||
960,363 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | Viton |