(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Excellent sealability that mates well to opposing surfaces by a small tightening force. Very little elongation of the rubber caused by tightening. Does not cause corrosion or stickiness of opposing surfaces.
Part Number |
---|
AG4-280X230X1 |
AG4-280X230X1.5 |
AG4-280X230X2 |
AG4-320X320X0.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Thickness (mm) | Horizontal (mm) | Vertical (mm) |
---|---|---|---|---|---|---|---|---|
528,126 VND | 1 Piece(s) | 6 Day(s) or more | [Rubber] San plastic RD914 (special blending NBR Hs90) | 1 | 280 | 230 | ||
672,595 VND | 1 Piece(s) | 11 Day(s) or more | [Rubber] San plastic RD914 (special blending NBR Hs90) | 1.5 | 280 | 230 | ||
1,999,905 VND | 1 Piece(s) | 11 Day(s) or more | [Rubber] San plastic RD914 (special blending NBR Hs90) | 2 | 280 | 230 | ||
438,785 VND | 1 Piece(s) | 6 Day(s) or more | [Rubber] San plastic RN917 (special blending NBR Hs90) | 0.5 | 320 | 320 |
Loading...Tải…
Type | Sheet Gaskets / Packing material |