(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Oil Pressure Use] Used for PG Ring (PGRO) Piston

[Oil Pressure Use] Used for PG Ring (PGRO) Piston
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,224,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Enhances the sealing function of packing by absorbing shocks to improve durability.

Part Number
PGRO-80
PGRO-100
PGRO-125
PGRO-140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter D
(Ø)
I.D. d
(Ø)
Width H
(mm)

1,224,700 VND

1 Piece(s) 11 Day(s) or more 80723.8

1,428,986 VND

1 Piece(s) 11 Day(s) or more 100904.5

1,851,305 VND

1 Piece(s) 11 Day(s) or more 1251154.5

2,039,355 VND

1 Piece(s) 11 Day(s) or more 1401304.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Reciprocating Motion Gasket Type Pressure Reducing Ring Material Esufuron PTFE (PT111)